IESNA:LM-63-2002
[TEST]P953299
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37334
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7494.4 7498.4 7482.6 7449 7253.5 7050.1 7016.5 7178.5 7553.7 8053.3
8657.6 9352.8 10085.4 10620.6 11031.3 11438.2 11809.4 12032.6 12109.6 12026.7
11608 10855.6 9893.9 8369.3 6145.6 3578.4 2778.6 2541.6 2259.2 1840.5
1414 1098 823.5 515.4 294.2 118.5 0
7494.4 7462.8 7447 7425.3 7235.7 7028.4 6998.8 7144.9 7506.3 8021.7
8610.2 9281.7 10014.3 10567.3 10962.2 11376.9 11744.3 11981.2 12091.8 11993.1
11542.8 10806.2 9828.7 8239 5952.1 3465.8 2747 2517.9 2231.5 1808.9
1396.2 1084.2 784 495.7 286.3 114.5 0
7494.4 7484.6 7476.7 7454.9 7304.9 7105.4 7042.2 7162.7 7478.6 7962.5
8535.2 9179 9905.7 10545.5 10987.9 11398.7 11831.2 12125.4 12309.1 12293.3
11989.1 11313.7 10387.6 8945.9 6819.1 4032.6 2796.3 2539.6 2302.6 1974.8
1593.7 1184.9 876.8 572.7 312 142.2 0
7494.4 7476.7 7466.8 7484.6 7381.9 7210.1 7133.1 7194.3 7415.5 7802.5
8317.9 8892.6 9558.1 10277 10851.6 11307.8 11746.2 12127.4 12354.5 12461.1
12342.6 11927.9 11189.3 9893.9 7942.7 5081.2 2877.3 2387.6 2172.3 1915.6
1643.1 1364.6 1056.5 705 402.9 179.7 0
7494.4 7486.5 7492.5 7532 7512.2 7421.4 7308.8 7297 7397.7 7628.7
7984.2 8442.4 8991.4 9623.3 10312.5 10950.4 11446.1 11876.6 12257.7 12538.1
12617.1 12443.3 12010.9 11305.8 9927.4 7482.6 4164.9 2113.1 1662.8 1400.1
1141.4 920.3 716.9 505.6 274.5 100.7 0
7494.4 7498.4 7520.1 7573.4 7624.8 7624.8 7571.5 7522.1 7530 7626.8
7818.3 8118.5 8523.3 9001.2 9536.4 10215.7 10938.5 11548.8 11902.2 12068.1
12176.7 12230.1 12212.3 12190.6 11979.3 10735.1 8037.5 4476.9 2036 1307.3
1028.9 797.8 582.6 400.9 231.1 84.9 0
7494.4 7502.3 7543.8 7607 7697.9 7778.8 7834.1 7877.6 7873.6 7948.7
8075 8268.6 8537.2 8845.2 9222.4 9682.5 10205.9 10780.5 11298 11726.5
12159 12644.8 13130.6 13636.1 14262.2 14613.7 13529.5 10703.5 6915.8 3473.7
1666.7 1024.9 695.1 452.2 258.7 90.8 0
7494.4 7508.3 7565.5 7656.4 7755.1 7853.9 7972.4 8106.6 8268.6 8475.9
8740.6 9044.7 9372.5 9735.9 10168.4 10697.6 11296 11955.6 12674.4 13452.5
14351 15332.5 16430.5 17522.6 18747 20170.8 21559.1 21910.6 20634.9 17603.6
13085.2 8300.2 4840.3 2673.9 1180.9 284.4 0
7494.4 7528 7597.1 7701.8 7804.5 7897.3 8009.9 8163.9 8343.6 8616.1
8975.6 9388.3 9878.1 10482.3 11217 12127.4 13181.9 14402.4 15717.6 17060.5
18587 20036.5 21746.7 23484.6 25570 27619.8 30226.6 33019 35240.7 35007.7
30807.2 23216 14674.9 5881 1074.3 237 0
7494.4 7526 7611 7709.7 7812.4 7923 8039.5 8195.5 8383.1 8653.7
8985.4 9384.3 9856.3 10462.6 11215 12170.8 13264.9 14588 16049.4 17546.3
19118.2 20723.8 22443.8 24319.9 26322.4 28409.8 30779.6 33354.7 35870.6 36315
32124.4 23447 13302.4 3463.8 738.6 219.2 0
7494.4 7524.1 7591.2 7723.5 7832.1 7952.6 8051.3 8195.5 8393 8630
8916.3 9242.2 9613.4 10122.9 10792.4 11602.1 12581.6 13786.2 15158.7 16655.6
18160.5 19702.8 21296.5 22996.8 24853.1 26677.9 28579.6 30244.4 31510.2 30603.8
26375.7 18176.3 7911.1 1526.5 460.1 152.1 0
7494.4 7516.2 7607 7721.5 7826.2 7930.9 8029.6 8144.2 8304.1 8475.9
8679.3 8876.8 9074.3 9340.9 9731.9 10249.3 10871.4 11706.7 12690.2 13804
15016.5 16270.5 17502.8 18754.9 20056.3 21274.7 22497.2 23605 23840 21774.4
17558.1 12064.2 5148.4 1024.9 308.1 84.9 0
7494.4 7516.2 7591.2 7678.1 7765 7818.3 7871.6 7917.1 7958.5 8007.9
8023.7 7970.4 7869.7 7763 7688 7684 7790.7 8094.8 8588.5 9210.6
9947.2 10758.8 11576.4 12390 13180 13837.6 14228.6 14447.8 13890.9 11685
8568.7 5298.4 2113.1 600.3 221.2 55.3 0
7494.4 7488.5 7506.3 7532 7516.2 7411.5 7249.6 7006.7 6686.7 6264.1
5734.9 5118.7 4506.5 3995.1 3588.2 3252.5 2993.8 2827.9 2743 2723.3
2776.6 2883.2 2985.9 3086.6 3134 3057 2820 2442.9 1866.2 1325.1
963.7 699.1 509.5 357.4 215.3 57.3 0
7494.4 7445.1 7383.9 7263.4 7046.2 6684.8 6200.9 5586.8 4899.5 4275.5
3764 3319.7 2908.9 2604.8 2438.9 2361.9 2308.6 2243.4 2174.3 2109.1
2032.1 1927.4 1805 1696.4 1591.7 1487 1384.3 1273.8 1143.4 995.3
843.2 695.1 537.2 369.3 201.4 45.4 0
7494.4 7395.7 7216 6911.9 6437.9 5764.5 5025.9 4322.9 3805.5 3365.1
2989.9 2778.6 2656.1 2549.5 2438.9 2346.1 2296.7 2278.9 2245.4 2170.3
2061.7 1953.1 1842.5 1735.9 1619.4 1504.8 1388.3 1263.9 1143.4 1011.1
870.9 714.9 537.2 347.6 177.7 37.5 0
7494.4 7364.1 7062 6566.3 5839.5 4952.9 4202.4 3683 3268.3 3009.6
2887.2 2774.6 2656.1 2529.7 2413.2 2342.1 2320.4 2308.6 2280.9 2192.1
1986.7 1870.2 1765.5 1664.8 1572 1485.1 1378.4 1259.9 1133.5 991.4
837.3 671.4 497.7 335.7 179.7 49.4 0
7494.4 7312.8 6892.1 6206.9 5266.8 4342.6 3752.2 3315.7 3078.7 2976.1
2847.7 2723.3 2638.4 2547.5 2423.1 2344.1 2308.6 2261.2 2051.8 1963
1933.3 1921.5 1887.9 1834.6 1753.6 1647 1496.9 1356.7 1202.7 1048.6
890.6 732.7 568.7 402.9 237 81 0
7494.4 7298.9 6785.5 5934.3 4866 4030.6 3503.3 3165.6 3064.9 2948.4
2806.2 2709.5 2648.2 2567.3 2419.2 2318.4 2239.4 2022.2 1947.2 1915.6
1889.9 1884 1860.3 1797.1 1688.5 1560.1 1421.9 1271.8 1115.8 975.6
839.3 705 576.6 446.3 448.3 339.7 0
7494.4 7245.6 6635.4 5673.7 4561.8 3843 3353.2 3136 3062.9 2930.6
2794.4 2707.5 2656.1 2575.2 2401.4 2249.3 2049.9 1893.9 1844.5 1799.1
1769.4 1751.7 1670.7 1579.9 1477.2 1374.5 1254 1137.5 1009.1 878.8
756.4 630 511.5 616.1 552.9 185.6 0
7494.4 7229.8 6582.1 5580.8 4437.4 3692.9 3254.5 3124.2 3057 2928.7
2794.4 2713.4 2675.9 2600.8 2389.5 2166.4 1905.7 1797.1 1728 1672.7
1645 1583.8 1481.1 1386.3 1289.6 1180.9 1086.2 991.4 890.6 799.8
754.4 596.4 495.7 685.3 316 79 0
7494.4 7255.5 6621.6 5592.7 4465.1 3742.3 3272.3 3132.1 3076.8 2950.4
2806.2 2729.2 2689.7 2622.6 2417.2 2168.4 1901.8 1793.1 1720.1 1662.8
1631.2 1572 1471.2 1382.4 1283.6 1179 1074.3 979.5 886.7 776.1
679.3 558.9 495.7 687.2 272.5 67.1 0
